IESNA:LM-63-2002
[TEST]P1644754
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-722-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17225.9
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1877.2 1841.8 1746.0 1656.8 1623.2 1633.3 1673.6 1794.8 2010.1 2334.7 2787.2 3349.0 3838.4 4309.4 4746.8 5236.2 
5757.7 6285.8 6941.8 7572.6 8041.9 8378.3 8639.0 8691.2 8223.6 7185.7 5510.4 2768.7 967.2 331.4 188.4 127.8 75.7 
35.3 0.0 0.0 0.0 
1877.2 1838.5 1747.7 1658.5 1621.5 1631.6 1672.0 1786.3 1988.2 2326.3 2782.1 3313.6 3840.1 4324.6 4758.5 5248.0 
5779.5 6319.5 6982.2 7616.3 8082.3 8417.0 8692.9 8713.0 8290.8 7261.4 5565.9 2807.3 1005.9 349.9 200.2 137.9 82.4 
40.4 0.0 0.0 0.0 
1877.2 1838.5 1757.7 1673.6 1636.6 1646.7 1682.1 1776.2 1961.3 2264.0 2686.2 3200.9 3734.2 4208.5 4677.8 5169.0 
5692.1 6289.2 6968.8 7665.1 8269.0 8674.4 8963.7 9094.9 8807.2 7890.5 6114.3 3399.4 1285.1 533.2 285.9 178.3 
109.3 70.6 23.5 0.0 0.0 
1877.2 1851.9 1781.3 1710.6 1678.7 1685.4 1714.0 1779.6 1926.0 2161.4 2518.0 2973.9 3497.0 3994.9 4496.1 5005.8 
5554.1 6151.3 6862.8 7641.6 8403.5 9094.9 9599.5 9952.7 9924.1 9239.5 7729.0 5280.0 2265.7 841.0 455.8 259.0 
153.1 100.9 42.1 0.0 0.0 
1877.2 1853.6 1801.5 1749.3 1729.2 1740.9 1774.6 1814.9 1909.1 2089.1 2329.6 2693.0 3180.8 3648.4 4173.2 
4703.0 5264.8 5904.0 6671.0 7505.3 8496.1 9434.6 10284.1 10943.4 11226.0 10943.4 9749.2 7727.4 4703.0 1830.1 
767.0 423.9 217.0 109.3 40.4 0.0 0.0 
1877.2 1860.4 1826.7 1799.8 1799.8 1830.1 1867.1 1910.8 1974.7 2090.8 2265.7 2492.8 2834.3 3280.0 3745.9 
4279.1 4906.6 5608.0 6430.5 7394.3 8472.5 9619.7 10694.5 11607.9 12205.0 12327.8 11855.1 10494.3 8013.3 4750.1 
1562.6 502.9 195.1 82.4 23.5 1.7 0.0 
1877.2 1875.5 1863.7 1860.4 1887.3 1934.4 1994.9 2072.3 2161.4 2265.7 2398.6 2566.8 2772.0 3066.4 3476.8 
3942.7 4484.4 5187.5 6033.5 6953.6 8090.7 9234.5 10454.0 11607.9 12564.9 13289.9 13808.0 13772.7 12581.8 9567.5 
5428.0 2213.6 474.3 139.6 38.7 3.4 0.0 
1877.2 1877.2 1872.1 1877.2 1909.1 1964.6 2040.3 2127.8 2225.4 2339.7 2474.3 2634.1 2830.9 3076.5 3471.8 
3936.0 4423.8 5093.3 5924.2 6891.4 7998.2 9214.3 10381.6 11481.7 12477.5 13276.5 13845.0 13937.5 12850.9 9972.9 
5676.9 2787.2 630.8 169.9 42.1 5.0 0.0 
1877.2 1885.6 1890.6 1914.2 1964.6 2035.3 2129.5 2238.8 2359.9 2504.6 2676.1 2857.8 3024.3 3238.0 3559.2 
3971.3 4388.5 5017.6 5888.9 6881.3 7983.0 9131.9 10169.7 11073.0 11925.8 12654.1 13229.4 13404.3 12376.6 9123.5 
5318.7 2430.6 812.4 228.8 62.2 10.1 0.0 
1877.2 1882.2 1900.7 1941.1 2011.7 2107.6 2216.9 2343.1 2479.3 2635.8 2815.8 2989.0 3162.3 3387.7 3712.3 
4095.8 4534.8 5200.9 6058.8 7062.9 8099.1 9091.5 9937.6 10751.7 11530.5 12174.7 12600.3 12374.9 10563.3 7091.5 
3865.4 1261.5 376.8 185.0 92.5 18.5 0.0 
1877.2 1870.4 1894.0 1942.8 2020.1 2122.8 2240.5 2363.3 2482.7 2617.3 2756.9 2878.0 3027.7 3224.5 3498.7 
3851.9 4309.4 4962.1 5774.5 6622.2 7517.1 8354.8 9131.9 10030.1 10894.7 11611.2 11858.5 10914.9 8052.0 4627.3 
1904.1 486.1 146.3 60.6 23.5 10.1 0.0 
1877.2 1883.9 1907.4 1959.6 2042.0 2142.9 2255.6 2378.4 2492.8 2613.9 2736.7 2841.0 2965.5 3132.0 3391.0 
3707.2 4176.5 4785.4 5497.0 6225.3 7002.4 7572.6 8099.1 8623.9 8963.7 9143.6 8899.8 7818.2 5525.5 3032.7 
1167.3 304.5 97.6 32.0 11.8 6.7 0.0 
1877.2 1872.1 1895.7 1941.1 2020.1 2116.0 2230.4 2341.4 2447.4 2556.7 2662.7 2745.1 2842.7 2997.4 3231.2 
3559.2 3969.6 4454.1 4926.7 5340.5 5690.4 5819.9 5816.5 5771.1 5599.6 5360.7 4936.8 4163.1 2851.1 1438.2 395.3 
117.7 38.7 13.5 6.7 3.4 0.0 
1877.2 1885.6 1899.0 1937.7 2005.0 2092.5 2193.4 2280.9 2371.7 2444.0 2509.6 2560.1 2582.0 2548.3 2393.6 
2139.6 1825.0 1463.4 1081.6 746.8 509.7 354.9 269.1 211.9 164.8 126.2 99.2 77.4 60.6 43.7 32.0 20.2 11.8 6.7 5.0 3.4 0.0 
1877.2 1878.9 1883.9 1907.4 1966.3 2033.6 2104.3 2159.8 2171.5 2080.7 1843.5 1490.3 1090.0 709.8 452.5 339.8 297.7 
270.8 243.9 215.3 186.7 161.5 136.2 116.1 97.6 77.4 60.6 48.8 37.0 26.9 18.5 11.8 8.4 6.7 3.4 3.4 0.0 
1877.2 1885.6 1880.5 1894.0 1927.6 1969.7 1973.0 1867.1 1560.9 1160.6 760.3 487.8 383.5 339.8 307.8 275.9 243.9 
213.6 185.0 158.1 134.6 114.4 97.6 84.1 72.3 58.9 45.4 35.3 26.9 20.2 13.5 8.4 6.7 5.0 3.4 3.4 0.0 
1877.2 1883.9 1872.1 1870.4 1880.5 1863.7 1697.2 1296.9 878.0 561.8 442.4 398.6 351.5 309.5 267.4 232.1 196.8 164.8 
136.2 112.7 92.5 79.1 69.0 62.2 53.8 47.1 40.4 30.3 23.5 18.5 13.5 8.4 5.0 3.4 3.4 1.7 0.0 
1877.2 1870.4 1855.3 1840.2 1816.6 1675.3 1303.6 847.8 529.8 450.8 422.2 385.2 331.4 277.5 228.8 186.7 153.1 124.5 102.6 
85.8 74.0 65.6 58.9 52.1 45.4 40.4 33.6 28.6 21.9 16.8 11.8 8.4 5.0 3.4 1.7 0.0 0.0 
1877.2 1862.0 1848.6 1828.4 1762.8 1478.5 1000.8 598.8 464.2 435.7 405.4 356.6 301.1 242.2 191.8 151.4 124.5 102.6 84.1 
72.3 65.6 58.9 52.1 45.4 40.4 35.3 28.6 23.5 18.5 15.1 11.8 6.7 3.4 1.7 0.0 0.0 0.0 
1877.2 1862.0 1848.6 1826.7 1732.5 1357.4 852.8 521.4 450.8 425.6 386.9 331.4 270.8 211.9 166.5 132.9 111.0 90.8 75.7 65.6 
57.2 52.1 45.4 42.1 35.3 30.3 23.5 16.8 13.5 11.8 10.1 6.7 5.0 1.7 0.0 0.0 0.0 
1877.2 1846.9 1833.4 1811.6 1692.1 1261.5 773.7 494.5 442.4 413.8 368.4 311.2 250.6 190.1 149.7 121.1 100.9 84.1 70.6 58.9 
52.1 45.4 40.4 35.3 30.3 25.2 18.5 13.5 10.1 8.4 6.7 5.0 3.4 0.0 0.0 0.0 0.0 
1877.2 1841.8 1828.4 1806.5 1688.8 1268.3 770.4 487.8 442.4 412.1 363.3 307.8 243.9 186.7 146.3 117.7 97.6 82.4 69.0 57.2 
50.5 43.7 38.7 33.6 28.6 23.5 16.8 11.8 8.4 8.4 6.7 5.0 3.4 0.0 0.0 0.0 0.0 
